SINUMERIK 802D sl - Motion Control Systems - Siemens  |   11/24/2009 5:58 AM  
Hide Images  |  Print

SINUMERIK 802D sl

The SINUMERIK 802D solution line is an operating panel control which makes available all CNC components (NC, PLC, HMI) in one single unit. Equipped with maximally 5 axes (two of which may be realized as spindles), this control is perfectly suitable for turning and milling machines in the lower and medium performance range.
The features of the well-proven SINUMERIK 802D are combined with the benefits of the new SINAMICS S120 drive concept, thus providing a new, future-oriented and homogeneous solution.

The SINUMERIK 802D sl allows you to enjoy the following benefits:

  • Efficiency and flexibility
    through innovative planning and drive technology
  • Convenient operation and programming
    through proven DIN programming
    supported by advanced programming aids (cycles, contour definitions)
    and through ShopMill/ShopTurn-based setup
  • Perfect handling
    through the use of commercially available CF cards (64 MB to >1 GB)
    for the storage, transmission and processing of part programs

Solutions

Milling with 802D sl T/M
Turning with 802D sl T/M
All about SINUMERIK 802D sl
SINUMERIK CNC4you
CNC4you Turning and Milling with CNC4you: Descriptions of Manufacturing Process & Programs, Tips & Tricks, User Magazine, Events, ... (now also available in English)
Related topics