Asynchronous servo- / Main Spindle Drives - Motion Control Systems - Siemens | 12/04/2008 5:48 AM
Hide Images
|
Print
Asynchronous servo- / Main Spindle Drives
With the 1PH motor series, compact motors with different variations are available :
1PH2, water-cooled integrated motors for direct mounting of the motor in the driving shaft
1PH4, water-cooled compact asynchronous motors
1PH6 / 1PH7, air-cooled compact asynchronous motors
Features
Asynchronous motor with squirrel-cage rotor
Almost maintenance-free
Compact design with high power density
High speeds up to 12000 rpm
Integrated, high-quality measuring system for speed and position control
Almost servo quality in conjunction with SIMODRIVE 611
Power spectrum from 3.7 kW up to 100 kW
recommend this page
Add to favorites
RSS Feed
All about Asynchronous servo / main spindel motors
Marketing Materials
Pre sales info
Catalog & online ordering system
Technical Info
Support
Training
Contact & Partner
Overview motors
All AC motors from Automation & Drives
Motion Control Motors
Do you know about our range of motors for Motion Control applications?