SIMODRIVE POSMO A - Motion Control Systems - Siemens  |   12/04/2008 5:06 AM  
Hide Images  |  Print

SIMODRIVE POSMO A

SIMODRIVE Posmo A

SIMODRIVE POSMO A is an intelligent, distributed positioning motor (75/300 W drives) connected to PROFIBUS-DP. Its consequentially distributed concept is establishing a new level in Drive technology.

Your Profit:

  • Central machine control is relieved of positioning tasks
  • Units and subsets of machines can be independently started without involving the central control
    (Distributed intelligence)
  • Configuring/engineering costs of the hardware are reduced
    (Interfaces reduced)
  • Coupling to the system is simplified
    (Standard PROFIBUS DP protocols , Programming using standard tools)
  • Productive using shorter equipping times for automatic adjustment of formats and end stops
All about SIMODRIVE POSMO A