Our SIMOVERT MASTERDRIVES family of drives in the Compact PLUS design is admirably suited to tackle all applications requiring the highest power rating in the smallest space. This drive system has now been expanded with inverters (DC-AC units) up to 37 kW (50 HP).
Read or order our marketing material.
Hide Images
Print
SIMOVERT MASTERDRIVES are AC drive converters. They transform AC motors into high-accuracy variable-speed drives. This series of drives is designed for worldwide use. They are suitable for all supply voltages from 230 to 690 V and are certified worldwide.
recommend this page
Add to favorites
Compact PLUS design now from 0.55 kW to 37 kW (30 HP to 50 HP)