Innovative Drive Technology with Integrated Safety Functions - Motion Control Systems - Siemens  |   12/04/2008 6:17 AM  
Hide Images  |  Print

Innovative Drive Technology with Integrated Safety Functions

The SINAMICS S120 drive series is supplemented by additional safety functions in the drive and thus enables easy implementation of safety concepts conforming to the standards.


Additional drive-based safety functions

  • Drive Based Safety Integrated with
    Safe Torque Off (STO),
    Safe Stop 1 (SS1),
    Safe Stop 2 (SS2),
    Safe Brake Control (SBC),
    Safe Brake Ramp (SBR),
    Safe Operating Stop (SOS),
    Safely-Limited Speed (SLS),
    Safe Speed Monitor (SSM)
  • Conforming to safety standards IEC 62061, IEC 61800-5 und ISO 13849
  • Activation of the safety functions optionally through fixed wiring to the SINAMICS terminal or through PROFIBUS with PROFIsale profile
  • Reliable drive monitoring during operation, set-up and maintenance
  • Reduced machine downtimes

Further information

Visit our booth: