PROFINET with IRT in Motion Control Applications - Motion Control Systems - Siemens  |   12/04/2008 5:07 AM  
Hide Images  |  Print

PROFINET with IRT in Motion Control Applications

SIMOTION V4.1 provides extended beneficial PROFINET functionalities.


Short cycle times with SIMOTION and PROFINET due to IRT

  • Up to 250 µs IRT cycle for SIMOTION P350 and ET200 High Speed
  • Implementation of highly dynamic control loops through PROFINET

High flexibility with SIMOTION as I/O device

  • PROFINET I/O device and controller simultaneously on one interface
  • Easy and modular separation of central machine logics and motion control
  • Flexible machine configuration due to automatic topology recognition

Increased availability due to redundant sync master

Further information

Visit our booth:

Further information