SINUMERIK 802S base line - Motion Control Systems - Siemens  |   12/04/2008 3:25 AM  
Hide Images  |  Print

SINUMERIK 802S base line
- Control -

SINUMERIK 802S - Steuerung

SINUMERIK 802S base line, the CNC from Siemens for lowest-cost applications provides a supreme answer to all questions thanks to three impressive points concerning turning and milling:

  • Extremely simple operation
  • No maintenance
  • Unbeatable value for money.

The SINUMERIK 802S base line is designed for a maximum of three stepper feed axes and one analog spindle. We supply the operator panel control together with all components required, such as NC, PLC, operator panel, machine control panel, the relevant inputs, outputs and software. And ordering these is extremely simple.

The customer can take the control system preconfigured at the factory out of the box supplied and install it in the machine.

Further information on the subject
Further information is available, for example, in our Marketing Material or in the Mall (at "All about SINUMERIK 802S" on the right)
All about SINUMERIK 802S