"Standard" Solution Turning - Motion Control Systems - Siemens  |   12/04/2008 4:27 AM  
Hide Images  |  Print
Turning with mit 802D sl T/M

"Standard" Solution Turning

The standard software supplied with the 802D sl T/M will assist you through extensive programming aids (e.g. cycles or contour editor) and straightforward setting up. During operation you will be assisted by visual, user-oriented presentation of tasks as well as by clear sequences.
These are only a few of the advantages that position the SINUMERIK 802D sl T/M as an ideal control system in the lower and medium performance range of CNC machines.

Turning with 802D sl T/M – Highlights

  • Time-saving programming
    through flexible DIN/ISO programming with graphic assistance through technological machining cycles and for contour programming.
  • User-friendly operation
    by means of practice-oriented setting up and measuring functions, 2-D simulation with zoom and calculation of machining time.
  • Enhanced productivity
    through supporting PC-software for work planning (e.g. CAD reader), C-axis machining with driven tool, CF-card for unlimited part program storage, and many other functions.

Machine equipment / products used

The SINUMERIK 802D sl T/M operator panel control system is the ideal solution for use with standardized milling machines.
Together with the new, compact and reliable SINAMICS S120 drive system, the SINUMERIK 802D sl T/M is a complete solution for this machine tool application which extends from one-off production to 3-axes mould-making applications.

All about SINUMERIK 802D sl
SINUMERIK CNC4you
CNC4you Turning and Milling with CNC4you: Descriptions of Manufacturing Process & Programs, Tips & Tricks, User Magazine, Events, ... (now also available in English)
Related topics