Induction motors 1PH4 - Induction motor with solid shaft - Motion Control Systems - Siemens  |   12/04/2008 6:17 AM  
Hide Images  |  Print

Induction motors 1PH4

Induction motor with solid shaft

The 1PH4 motors are induction motors with very compact dimensions. They satisfy the highest demands on dynamic response, speed setting range, smooth-running properties and resistance to transverse forces. The 1PH4 motors are optimized for applications with extreme ambient conditions.

1PH4 induction motors
- the water-cooled rugged motors for special sectors

  • Can be used universally also under extreme ambient conditions
  • Low noise level
  • Require very little space

1PH4 induction motors - overview of the product range

Rated speed*: 1,500 - 2,000 rpm
Rated power*: 7.5 - 65 kW
Rated torque*: 45 - 330 Nm
* Depending on the version and type
"The detailed technical data can be found on the right-hand side via Everything about... --> Technical Information --> Technical Overview"

1PH4 induction motors - typical areas of application

  • Main spindle drive for machine tools
  • Applications with extreme ambient conditions
  • Applications in which the environment
    may not be subject to a thermal load
All about Servomotor 1PH4
Motion Control Motors
Motion Control Motoren
Do you know about our range of motors for Motion Control applications?