SIMOTION P350
Due to its rugged design, the industrial PC SIMOTION P350 ensures maximum product safety even under the most adverse thermal and mechanical load conditions.
This turnkey PC is supplied including the operating system (Windows XP Professional), SIMOTION Runtime System and optional communication boards for PROFIBUS and PROFINET.
Panel fronts from 12" to 15" can be connected to the P350.
The follwing interfaces are available additionally to extensive PC interfaces:
- 2 x clock-synchronized PROFIBUS-DP interfaces
- Optional:
4 x PROFINET IO with IRT