SINUMERIK 840Di sl - Motion Control Systems - Siemens  |   12/04/2008 5:09 AM  
Hide Images  |  Print
The fully PC-integrated alternative with SINAMICS S120

SINUMERIK 840Di sl

The SINUMERIK 840Di sl is a fully PC-integratednumerical control system for up to 20 axes, interworking with the SINAMICS S120 drive system. The control has open hardware and software functions and is ideally suited for users requiring distributed automation solutions with regard to PLC I/Os and drives and/or prefer a fully PC-integrated control system.
The SINUMERIK 840Di sl is used for technological applications performed on machine tools, special-purpose machines, robot systems as well as retrofit machines.

The SINUMERIK 840Di sl provides the following benefits:

  • Individual technology solutions
    bringing in your expert know-how
    using HMI and PLC openness
  • Flexible communication
    via USB and Ethernet interfaces and
    via isochronous PROFIBUS
  • Flexible solutions
    through open hardware and software functions using standard applications
    on a rigid industrial PC

All about SINUMERIK 840Di sl
Related topics