Application examples - Micro Automation LOGO! - Siemens  |   12/05/2008 3:37 AM  
Hide Images  |  Print

Applications

The following offers a range of application descriptions with their respective switching program plans.

If you have installed the programming software LOGO! Soft Comfort, you can simply download the respective switching programs, adapt them to your application, transfer them directly to LOGO! via a PC cable and then use them.

If you have the linkdemo version of LOGO! Soft Comfort, then you have the chance to get to know LOGO! and try it out.
Only restriction: you cannot transfer your switching programs to LOGO! and use them. This is only possible with the full version of the software.

Sample applications:

PDF FILES LSC FILES
  pdf Correct scaling of a 4-20mA sensor       download   Correct scaling of a 4-20mA sensor  
  pdf Cutting tool         Cutting tool  
  pdf Destruction of
pathogens
        Destruction of
pathogens
 
  pdf Traffic signals         Traffic signals  
  pdf Control of
pump pairs
        Control of
pump pairs
 
  pdf Control of roll-down shutters         Control of roll-down shutters  
  pdf Exterior and interior lighting of a house         Exterior and interior lighting of a house  
  pdf Exterior lighting         Exterior lighting  
  pdf Lighting in a sports hall         Lighting in a sports hall  
  pdf Watering of
greenhouse plants
        Watering of
greenhouse plants
 
  pdf Bending machines         Bending machines  
  pdf Conveyor belts         Conveyor belts  
  pdf Automatic feeders         Automatic feeders  
  pdf Continuous capacity utilization
of 3 loads
        Continuous capacity utilization
of 3 loads
 
  pdf Basic arithmetic operations with LOGO!         Basic arithmetic operations with LOGO!  
  pdf Lifting platforms         Lifting platforms  
  pdf Boiler sequence control         Boiler sequence control  
  pdf Heating control with night-time heating reduction         Heating control with night-time heating reduction  
  pdf Impregnation of textiles         Impregnation of textiles  
  pdf Intelligent pedal control         Intelligent pedal control  
  pdf Cable splicers         Cable splicers  
  pdf Bell systems (e.g. in schools)         Bell systems (e.g. in schools)  
  pdf Cream stirrers         Cream stirrers  
  pdf Password with digital inputs         Password with digital inputs  
  pdf Password via cursor keys         Password via cursor keys  
  pdf Regulation via pulse width modulation         Regulation via pulse width modulation  
  pdf Up/Down pushbutton control of shutters/blinds
        Up/Down pushbutton control of shutters/blinds
 
  pdf Shop window lighting         Shop window lighting  
  pdf Shift registers         Shift registers  
  pdf Automatic shift registers         Automatic shift registers  
  pdf Step control for 4
outputs, jogging
        Step control for 4
outputs, jogging
 
  pdf Silo filling systems         Silo filling systems  
  pdf Sonar Bero evaluation         Sonar Bero evaluation  
  pdf Storing analog min./max. values         Storing analog min./max. values  
  pdf Interlocking circuit pdfnew!         Interlocking circuit pdfnew!  
  pdf Monitoring of
utilization period
        Monitoring of
utilization period
 
  pdf Using the reference function         Using the reference function  
  pdf Two-way switching
(e.g. compressors)
        Two-way switching
(e.g. compressors)