|
LOGO! functions
Linking functions instead of
wiring -
at the push of a button or a few simple mouse-clicks!
Fast, easy and convenient!
With its integrated functions, LOGO! is not only optimally suited for a huge
range of standard solutions - it can also accommodate individual customer requirements,
such as added convenience and energy savings.
Change, expand and modernize - with LOGO! it couldn't be easier! Just
press the button again to link the integrated functions to a new plan.
Now "rewiring" couldn't be simpler - with no need for the costly
and time-consuming replacement or expansion of hardware.
From circuit diagram to LOGO! control program – so simple! Ever had to create a circuit or wiring diagram? Then you'll have no problems at all with the LOGO! control program The control program displays the individual functions to be used as self-explanatory symbols or ‘Function Blocks’ – hence the term Function Block Diagram (FBD). Simply ‘drag-and-drop’ and then link these ready-to-use functions inside your control program, either directly on the device or using the LOGO!Soft Comfort software.
Example:
After
switching off switches S1 and S2, you want the lamp to remain on for a further
2 minutes.
 |
 |
 |
| This is the way your circuit diagram looked before |
 |
And this is your new control program with LOGO! |
|
 |