|
LOGO! |
 |
 |
|
 |
 |
 |
• |
8 digital inputs
- up to 4 can be 0-10 V DC AI on the 12/24 & 24 V DC Base Modules
- up to 4 others can be 5 kHz counters on the 12/24 & 24 V DC versions
4 digital outputs on board (10A Relay or 0.3A Transistor versions)
|
 |
 |
|
 |
 |
 |
• |
Display of up to 50 message texts, with actual and setpoint values, as well as direct modification of values on the display in simple text messages (not on LOGO! Pure versions). Complex message texts now support multiple I/O switching status indication in a single message and up to 4 vertical and/or horizontal bar graph displays |
 |
 |
|
 |
 |
 |
• |
Automatic daylight saving adjustment reduces maintenance overheads and the Hours Counter function can be used effectively for maintenance scheduling |
 |
 |
|
 |
 |
 |
• |
Password protection protects your
know-how and limits parameter access |
 |
 |
|
 |
 |
 |
• |
39 pre-tested functions are integrated, i.e. no additional devices, such as elapsed-hour meters, are required |
 |
 |
|
 |
 |
 |
• |
Supports linking of 200 function blocks so that a wide range of applications can be implemented |
 |
 |
|
 |
 |
 |
• |
Integrated data latch (status retentivity) ensures total operational security of current values in the event of a power failure |
 |
 |
|
 |
 |
 |
• |
Supports flexible expansion up to 24 DI, 16 DO, 8 AI, 2 AO; i.e. suitable for a wide range of expandable applications for initial investment protection |
 |