SIMOREG CM - DC Converters - Siemens  |   11/24/2009 5:39 PM  
Hide Images  |  Print
www.siemens.com/simoreg-cm

SIMOREG DC-MASTER 6RA70 Control Module

Do you want to transform your “old” DC drive into a new drive at a favorable price? With fully digital closed-loop control and all of the benefits afforded by state-of-the-art control technology? Then SIMOREG Control Modules are precisely the optimum solution for you.

Control Module


Motor, mechanical system and the power section can be simply re-used. Only the control section is replaced by the SIMOREG Control Module 6RA70. The complete functional scope of the SIMOREG DC-MASTER series can be used. Together with the components from the TIA concept, SIMOREG Control Modules permit a complete freely-scalable solution to be created for any plant or system which is being changed-over and upgraded - with optimum costs and/or functions. It can be fully integrated into any automation environment in a unified fashion and can be expanded. It brings new impetus to old plants and systems and at the same time it is a favorably-priced and efficient retrofit solution.

  1 / 5