SIMOREG DC-Master - DC Converters - Siemens  |   12/05/2008 3:29 AM  
Hide Images  |  Print

Utilize practical cost-saving measures.
Use hardware which reduces your costs.

Depending on the particular application, often, SIMOREG® DC drives are the most favorably-priced drive solution. They offer many benefits when it comes to reliability, operator friendliness and performance. If you are looking for the optimum cost-effective DC drive solution, then you can depend on SIMOREG DC-MASTER drive converters with the highest output and integrated intelligence. When it comes down to it, they have the unique features of Siemens products: Totally Integrated Automation. This means that you benefit from the fact that they are completely integrated into the Siemens system environment: when engineering/configuring and programming, with the common database and the integrated communications - and you can save money in more than just one way!

SIMOREG Family

  1 / 4