Products and systems - Medium-voltage converters - Siemens  |   12/05/2008 3:33 AM  
Hide Images  |  Print

Overview Medium Voltage AC Converter

ROBICON Perfect Harmony SINAMICS
GM150
SINAMICS
SM150
SINAMICS
GL150
0.15 - 35 MVA
max. 140 MVA
0.8 - 10 MVA
max. 28 MVA
5 - 10 MVA
max. 28 MVA
2.5 - 70 MVA
max. 140 MVA
Medium voltage Medium voltage Medium voltage Medium voltage
2.3 kV - 14.4 kV 2.3 kV / 3.3 kV / 4.16 kV / 6 kV / 6.6 kV / 7.2 kV 3.3 kV 1.8 - 12kV
Voltage-DC-link Converter Voltage-DC-link Converter Voltage-DC-link Converter Current-DC-link-Converter
LV-IGBT
HV-IGBT
Air-/Water-
cooled
HV-IGBT
Air-/Water-
cooled
IGCT
Water-
cooled
Thyristor
Air-/Water-
cooled
Robicon Perfect Harmony SINAMICS GM150 SINAMICS SM150 SINAMICS GL150