SIZER - Medium-voltage converters - Siemens  |   12/05/2008 3:33 AM  
Hide Images  |  Print

The SINAMICS MICROMASTER SIZER configuration tool

The SIZER tool speeds up and simplifies the configuration of  SINAMICS G110, SINAMICS G130, SINAMICS G150, SINAMICS GM150, SINAMICS S120, SINAMICS S150 and MICROMASTER 4 drives.

The tool will support you during the technical configuration of all components required to complete a drive task. The SIZER will guide you through all stages of the configuration process, from the line supply through the drive components and motors.

Motors are configured by means of standardized load characteristics, pulse drives or free duty cycles. The drive components required (e.g., power modules, power supplies) are identified by means of calculation.
The configuration completes the drive system by adding the supplementary components (e.g., sensor modules, terminal expansion, cables, reactors, filters).

SIZER

Prompted configuration makes it easier for beginners to use the tool. Status information keeps you continually informed of the progress of the configuration process. The online help provides support during configuration. In addition to the data calculated, characteristics are also displayed to assist optimization and highlight reserves.
The Export function can be used to forward the parts list to the SAP-VSR ordering system.

Minimum hardware and software requirements

Use

The SINAMICS MICROMASTER SIZER can be used for free. A token fee is charged for processing orders.
The user interface is available in German and English.
The SINAMICS MICROMASTER SIZER configuration tool can be ordered under Order No. 6SL3070-0AA00-0AG0.