Products & systems - Low-voltage converters Large Drives - Siemens | 11/24/2009 5:56 AM
Hide Images
|
Print
Overview Low Voltage AC Converters
SINAMICS
G130
SINAMICS
G150
SINAMICS
S120
SINAMICS
S150
SIMOVERT
MASTERDRIVES
DYNAVERT
75 - 800 kW
75 - 1500 kW
1.6 - 4500 kW
75 - 1200 kW
0.55 - 4500 kW
2.2 - 6000 kW
380 - 690 V
380 - 690 V
380 - 690 V
380 - 690 V
380 - 690 V
230 - 1140 V
Voltage-
DC-link
Converter
Voltage-
DC-link
Converter
Voltage-
DC-link
Converter
Voltage-
DC-link
Converter
Voltage-
DC-link
Converter
Voltage-/Current
DC-link
Converter
IGBT
Air-
cooled
IGBT
Air-
cooled
IGBT
Air-
cooled
IGBT
Air-
cooled
IGBT
Air-/Water-
cooled
IGBT
Air-/Water-
cooled