H-compact in low-voltage version
Maximum power - minimum size – especially for converter operation
The increasing significance of energy-saving, environmental legislation, the desire for even smaller dimensions and the demands of domestic and international markets have led to the further development of the H-compact series that has proven itself over the years.
H-compact motors are used in the widest range of industry sectors - such as oil & gas, paper, chemical industry or steel. In these sectors, they are used to drive compressors, blowers, refiners, crushers and air separation systems.
H-compact (low-voltage) - Customer benefits
-
Optimum efficiency and therefore lower operating costs.
-
High power density and compact design result in a lower space requirement and lower weight.
-
Additional advantages include the reliable bearing design as well as rotors with copper cage for a high degree of reliability and low additional losses (exception: aluminium die-cast cage for shaft height 450, 4- to 8-pole)
-
The bearings are designed for the highest degree of reliability. In turn, this results in excellent vibrational behavior, longer lifetime and lower service & maintenance costs.
-
The MICALASTIC® insulation with VPI impregnation (thermal class 155, previously temperature class F) guarantees a high degree of reliability and a long lifetime.
-
Approved Durignit® IR 2000 insulation system for shaft height 450, 4- to 8-pole.
H-compact (low-voltage) - Customer benefits
|
Brief overview
|
|
Rated output:
|
650 kW – 2570 kW
|
|
Shaft heights:
|
450, 500, 560, 630 mm
|
|
No. of poles:
|
2 - 8 poles
|
|
Rated voltage:
|
690 V
|
|
Drive converters:
|
Masterdrives, SINAMICS
|
|
Degree of protection:
|
IP55
|
|
Cooling type:
|
IC411, IC416
|
|
Type of construction:
|
IM B3, IM V1
|
|
Bearings:
|
Roller bearings, sleeve bearings, electric insulated on NDE-side
|
|
Regulations/Standards:
|
IEC, EN, DIN, VDE
|
|
Explosion protection:
|
Non sparking (Ex n) Zone 2 on request
|
H-compact (low-voltage) - typical applications
-
Compressoren
-
Fans
-
Blowers
-
Pumps
-
Conveyor systems