Services - High-Voltage AC-Motors - Siemens  |   12/05/2008 0:31 PM  
Hide Images  |  Print
System test center

The system test center: Industry and traction drives in a simulated load test

One of the largest and most modern of its type – and that worldwide.

The system test center extends over an area of 4000 m2. Here, operating situations and faults as well as the widest range of ambient conditions can be simulated for load tests for both industrial and traction drives. This is because only stress tests under real conditions indicate whether a drive system can fulfill all of the requirements and is ready for everyday series use.

You will find more information in our Internet-Appearance for the system test center:
www.siemens.com/system-test-center