Special compressor drives
Focused power in the smallest space
1RA3 motors are extremely compact high-voltage motors - with a high power yield.
The two-pole motors have been especially designed to drive high-speed compressors.
Special compressor drives – customer benefits:
| Features |
Customer benefits |
| Optimized for the highest power density |
Extremely small envelope dimensions and weight |
| MICALASTIC high-voltage insulation utilizing VPI technology and proven over many years; it ensures uniform temperature distribution in the winding (two-sided ventilation system) |
High degree of reliability and long lifetime of the insulation system |
| Rugged and stiff mechanical components |
Highest vibration quality |
| Uniform and low bearing temperatures |
High degree of availability through a reliable bearing system |
Special compressor drives - Technical data overview
| Brief overview |
| Type series: |
1RA3 |
| Power range: |
250 kW to 1200 kW |
| No. of poles: |
2 |
| Rated voltages: |
2 - 6.6 kV |
| Frequencies: |
50 Hz, 60 Hz |
| Shaft heights: |
315, 355, 400 mm |
| Degree of protection: |
IP 23 |
| Cooling type: |
IC 01 |
| Type of construction: |
IM B3, IM B5, IM B35 |
| Rotor winding: |
Die cast aluminum, optional copper bars |
| Regulations/Standards: |
IEC, EN |
Special compressor drives - typical applications
Compressor