HS-modyn - High-Voltage AC-Motors - Siemens  |   11/24/2009 8:00 AM  
Hide Images  |  Print
www.siemens.com/hs-modyn

HS-modyn
the high-speed direct drive for compressors.

More than reliable – high-speed high-voltage motors up to 15000 rpm

The HS-modyn sets standards when it comes to the availability of compressor drives: it has the highest degree of reliability and minimum maintenance costs.

HS-modyn is far more available and reliable than a gas turbine when paired with high performance drive converters (i.e. SINAMICS and ROBICON Perfect Harmony) in many applications. This means less maintenance is required and, as a result, service costs are lower. Applied as a rugged direct drive induction motor, it achieves higher availability compared to solutions with gearboxes. HS-modyn is the only high speed induction motor on the market with a solid rotor and the option for shaft-mounted fans. When it comes to reliability and long service life, these features make the HS-modyn unbeatable.

HS-modyn - Customer benefits

Maximum degree of availability even at 15000 rpm

Excellent operating data - especially regarding:

High degree of cost effectiveness through:

Can be optimally adapted to the processes:

Lower emissions:

Everything from a single source:

HS-modyn - Technical data overview

Standard Option
Version Induction motor with solid squirrel-cage rotor
Power and speed range 4 MW at 15000 rpm up to 16 MW at 6000 rpm
No. of poles 2-pole
Voltage Drive converter voltage up to 6.6 kV
Cooling medium Air / water Air / Air
Type of construction IM B3
Degree of protection IP54 for enclosed motors
Cooling type IC 81W, IC 616 IC 818, IC 86W
Bearings Active magnetic bearings Sleeve bearings
Speed Variable speed
Explosion protection Eex p with Bachmann system
Regulations/Standards IEC, EN, DIN, VDE NEMA, API541

HS-modyn - typical applications

HS-modyn has main applications in the oil & gas sector, especially in compressor and pumping stations both in new construction and retrofitting existing stations. The motors are used to condition, transport and store raw materials.

Base MLFB

1TA