| H-compact - High-Voltage AC-Motors - Siemens | 11/24/2009 8:47 PM | ||
Hide Images |
Print
|
The increasing significance of energy-saving, environmental legislation, the desire for even smaller dimensions and the demands of domestic and international markets have led to the further development of the H-compact series that has proven itself over the years.
H-compact motors are used in the widest range of industry sectors - such as oil & gas, paper, chemical industry or steel. In these sectors, they are used to drive compressors, blowers, refiners, crushers and air separation systems.
H-compact is available in a version for direct connection to the line supply and in a version for converter operation.
H-compact is also available in an explosion-proof version.
As a result of its innovative technology, H-compact sets new standards for high-voltage motors.

| Brief overview | |
| Water-cooled motors: | 1300 kW – 1700 kW |
| Force-ventilated motors: | 200 kW – 3000 kW |
| Self-ventilated motors: | 1000 kW – 3000 kW |
| Shaft heights: | 315, 355, 400, 450, 500, 560, 630 mm |
| No. of poles: | 2 – 12 poles |
| Rated voltages: | 2 – 11 kV |
| Drive converters: | Line supply and drive converter |
| Degree of protection: | IP55 |
| Cooling type: | IC411, IC416, IC71W |
| Type of construction: | IM B3, IM B35, V1 |
| Bearings: | Roller bearings, sleeve bearings |
| IEC, EN, DIN, VDE | |
| Regulations/Standards: |
|