H-compact PLUS - High-Voltage AC-Motors - Siemens  |   12/05/2008 0:23 PM  
Hide Images  |  Print
www.siemens.de/h-compact-plus

H-compact PLUS
The synthesis of a compact motor design and modular cooling

Highest power rating, reliability, efficiency and modular cooling system: This distinguishes the three-phase high-voltage motors of the H-compact PLUS series.

These motors are available in shaft heights 450, 500, 560 mm with a gray caste iron enclosure, as well as 630 and 710 mm with a steel enclosure in degree of protection IP 55 or IP 23 - air or water cooled.

The insulation and bearing system guarantees the highest degree of reliability.
The MICALASTIC insulation system with VPI impregnation offers high switching and reversing strength and has proven itself worldwide even under the toughest of application conditions: In extreme cold, heat, humid and aggressive environments.

The lifecycle costs are extremely important – and these make the H-compact PLUS motor so attractive.
H-compact PLUS motors save energy, require little maintenance and operate reliably over their long motor lifetime. An investment that pays back in a short time. H-compact PLUS motors are environmentally-friendly and can be recycled up to approx. 98%

H-compact PLUS

H-compact PLUS - Customer benefits

Features Customer benefits
Optimized for maximum compactness High power with low envelope dimensions and weight
High efficiency and power factor Low power costs
MICALASTIC high-voltage insulation
using VPI technology
High degree of reliability and high service lifetime
Extensive experience and know-how regarding
sector requirements and their
implementation
Sector regulations and specifications can be complied with e.g. for marine
(ship's classification societies), oil & gas (API)
690 V version for connection to a drive converter up to the highest power ratings Favorably-priced low-voltage technology for operation with a drive converter available
High-speed versions available with a
speed control range up to 4500 rpm
In many cases a gearbox can be eliminated
Low noise level High customer requirements and requirements of safety at work legislation are fulfilled


H-compact PLUS - Technical data overview

Brief overview
Water-cooled motors: 1RN4, 1RN6
Air-cooled motors: 1RQ4, 1RQ6
Open-circuit ventilated motors: 1RA4, 1RP6
Shaft heights: 400, 450, 500, 630, 710 mm
Power range: 1.000 up to 11.700 kW
No. of poles: 2 - 12 poles
Rated voltages: 3.4 to 13.8 kV
Drive converters: SINAMICS GM/SM 150, ROBICON Perfect Harmony
Degree of protection: IP 55 (1RN4, 1RN6, 1RQ4, 1RQ6)
IP 23, WP II (1RA4, 1RP6)
Cooling type: IC 01 (1RA4, 1RP6)
IC 611, IC 616 (1RQ4, 1RQ6)
IC 81 W , IC 86 W (1RN4, 1RN6)
Type of construction IM B3 (IM 1001), IM V1 (IM 3011)
Enclosure: Up to shaft height 560 mm – gray caste iron enclosure
Shaft heights 630 mm and 710 mm – steel enclosure
Bearings: Roller bearings, sleeve bearings
Regulations/Standards: IEC, EN
NEMA, API
Specifications, e.g. shipbuilding, oil & gas sector
Explosion protection: EEX nA II and EEx pe II (1RN4, 1RN6,1RQ4, 1RQ6

Detailed information in our Brochure.

H-compact PLUS - typical applications: