| A-modyn - High-Voltage AC-Motors - Siemens | 11/24/2009 1:27 PM | ||
Hide Images |
Print
|
A-modyn induction and synchronous motors are the response to increased demand for afforable custom-designed motors without superfluous features.
The A-modyn is best suited for application in energy generation, water/waste water and the steel industry.

| Features | Customer benefits |
| High power density and compact design |
Low housing dimensions |
| Optimized efficiency and highly efficient cooling system | Low operating costs |
| MICALASTIC high-voltage insulation with VPI technology | High degree of reliability and long service lifetime |
Optimized motor design with:
|
Motors are uniquely adapted to the particular application |
| Standardized engineering for a straightforward, uncomplicated design | Short commissioning time, faster service, low costs |
| Compact active part design and user-related shaft heights | Short motors, optimized cooling and smooth running characteristics |
| Modular cooling design | Optimal for every plant/system configuration |
| Low noise | Workplace safety regulations are fulfilled |
| Standard | Option | |
| Line supply voltage / frequency | 10 kV / 50 Hz and 13.2 kV / 60 Hz |
|
| Type of construction | IM B3 (IM 1001), IM B20 (IM 1101) | |
| Degree of protection | IP54 | IP56, WP II |
| Cooling type | IC 81 W | IC 01 |
| Shaft height | 900, 1060, 1180 mm | |
| Bearings | Lateral flange mounted sleeve bearings | |
| Speed | Constant, VFD | |
| Regulations/Standards | IEC, EN, DIN, VDE | NEMA, specifications (e.g. industry, energy) |
| Explosion protection | EEx nA II, Class 1 Division II |
A-modyn motors are standard-equipped with an air/water heat exchanger.
The water coolers are upright for single-side ventilation (one inner cooling circuit) and horizontally for X-ventilation (two inner cooling circuits).
1TV, 1DV (for synchronous motors)