WinCC/User-Archives - SIMATIC HMI - Siemens  |   12/05/2008 0:32 PM  
Hide Images  |  Print

WinCC/User Archives
Managing data sets

The WinCC/User Archives option allows the application of User Archives, in which related data is stored in data records. WinCC and its automation partners (e.g. a SIMATIC S7 PLC) can write to these data records and exchange them among one another if required.


 Fig.:WinCC/User Archives Editor

An operator, for example, can input parameter records in WinCC, store them in the User Archive and forward them to the automation level if required. Vice versa, a PLC can continuously acquire production parameters during a shift and transmit them to WinCC at the end of the shift. Other applications include the acquisition of batch data, the specification of production parameters and the control of inventory data.

WinCC User Archives are conveniently created and preset with data using a separate editor. Special ActiveX Controls are used to display data from User Archives in runtime.


Fig.:WinCC/User Archives Runtime Control

Additional information:
"SIMATIC WinCC - Process Visualization with Plant Intelligence" -Download of brochure
PDF Download
English 2.7 MB
PDF Download
francais 2,7 MB
PDF Download
español 2,7 MB
PDF Download
italiano 2,7 MB
For further information see the Online Catalog