| SIMATIC Logon - SIMATIC HMI - Siemens | 12/05/2008 0:15 PM | ||
Hide Images |
Print
|
SIMATIC Logon-
|
|||||||||||||
Benefits
|
User management with SIMATIC Logon integrates itself in the safety system and user management of Windows and in this way meets the FDA requirements.

SIMATIC Logon offers a number of security mechanisms on both the administrator and user sides. Users are uniquely identified in the usual way by means of a user ID, a user name and a password. Functions like password aging, automatic log-off after a predefined time and blocking the password after entering it wrongly several times guarantee the highest levels of operating security. In addition administrators can set up new users online on a cross-plant and cross-application basis as well as lock these users.
A configuation tool allows user specific settings:
Thus users can login in their own language via keyboard or with a chipcard on which name, domain and password are encrypted.
In the SIMATIC WinCC environment, you can use Logon on a wide variety of
different structures such as single user stations or client/server configurations.
With SIMATIC Logon, the high availability is provided by primary/ secondary
domain controllers and the local Windows User Management system.
| Additional information: | ||||||||||
|
||||||||||