WinCC/ProcessMonitor - SIMATIC HMI - Siemens  |   12/01/2008 8:55 PM  
Hide Images  |  Print

WinCC/ProcessMonitor
Information system and online quality analysis

The WinCC/ProcessMonitor is employed for the collection, manipulation, analysis and storage of process values. The integration into WinCC assures complete transparency across all machine and plant data, which is the basis for optimizing the plant productivity

The WinCC/ProcessMonitor is employed for the collection, manipulation, analysis and storage of process values. The integration into WinCC assures complete transparency across all machine and plant data, which is the basis for optimizing the plant productivity.

Benefits
  • Complete transparency across all the machine and plant data as the basis of optimizing plant productivity
  • Determining and comparing freely definable, company-specific key figures
  • Representation within WinCC by means of special display instruments (Trend View, YX Trend View, Message Analyzer
  • Calculating your own values with the option of feeding back to WinCC for further-processing (⇒ optimizing production parameters)


Fig. ProcessMonitor - Management-Information at a glance

The depiction of the results takes place within WinCC via an expanded trend display, which also contains values acquired by the ProcessMonitor. These values can be displayed as a standard trend or as a trend with time overlaps. Thus, the comparison of key performance indicators over different time frames (e.g. during multiple shifts) is possible in one trend window. Another display type are X/Y trend profiles, in which any two values are directly correlated.


Fig.: ProcessMonitor - Trend Window for the Comparison of KPIs

An alarm analysis with the aid of the ProcessMonitor offers - in addition to the standard WinCC alarm display - the depiction of filtered results in the form of bar charts.

If own values are calculated by the ProcessMonitor on the basis of the process data provided by WinCC, these values can be transferred back to WinCC for further processing.

Additional information:
"SIMATIC WinCC - Process Visualization with Plant Intelligence" -
Download of brochure
PDF Download
English 2.7 MB
PDF Download
francais 2,7 MB
PDF Download
español 2,7 MB
PDF Download
italiano 2,7 MB
For further information see the Online Catalog