| WinCC/ProAgent - SIMATIC HMI - Siemens | 12/05/2008 0:02 PM | ||
Hide Images |
Print
|
WinCC/ProAgent
|
|||||||||||
Benefits
|
In the event of a process fault, process error diagnostics with SIMATIC ProAgent will provide information about the location and cause of that fault and support personnel with troubleshooting. The ProAgent solution has been optimized specifically for use with SIMATIC S7-300/S7-400 and SIMATIC WinAC. It can be used in combination with the S7-PDIAG, S7-GRAPH STEP 7 engineering tools. The ProAgent option package features standard displays that are updated with process-specific data during runtime.
Fig. Process diagnostics with WinCC/ProAgentand the Step 7 Engineering Tools
Standard views instead of configuration
ProAgent is available for various devices and software platforms
from the SIMATIC HMI range: Panels and Multi Panels,
WinCC flexible and WinCC. ProAgent contains standard views,
which are attuned to the requirements of the process error diagnosis
of a plant or machine. During configuration, the data
that is relevant to process error diagnostics such as symbols,
comments and alarm texts are saved in a standardized data
management system. During runtime, the standard screens
are then filled with process-specific data.
For SIMATIC WinCC, ProAgent directly accesses the engineering data and imports it into the WinCC project. The ProAgent standard screens needed for the diagnostics mode are automatically created in WinCC. ProAgent and STEP 7 engineering tools represent a standardized diagnostics concept for SIMATIC S7. No additional configuration overhead for the WinCC application is thus required for the diagnostics functionality. The standard views are: alarm view, unit overview, diagnostics detailed view, motion view and the sequencer operating display.
Functional scope| Additional information: | ||||||||
|
||||||||