SIMATIC WinCC Options
Get SIMATIC WinCC tailored to your requirements. WinCC options are
evidence of the modular expandability and the universal application of WinCC
which is the core for a whole range of different applications. The WinCC option
packages are produced in the context of WinCC development. As the basic WinCC software they are supported by
the technical advisory service and the central hotline.
On this
page:
Options for scalable plant configurations
| WinCC/Server |
for the implantation of multiple-user solutions with up to 32 clients. In a
distributed system, the application can be distributed by function or by
plant segment to up to 12 servers. more
|
| WinCC/Central Archive Server |
for setting up scalable, central process data archiving with up to
120,000 archive tags based on Microsoft SQL Server 2005.. more
|
| WinCC/WebNavigator |
allows you to visualize and operate your plant via the Internet or your
companys Intranet or LAN without needing changes in the WinCC project.
Using Thin Client solutions, you can also link robust local equipment and
mobile clients. more
|
Options for increasing availability
|
 |
| WinCC/Redundancy |
Parallel operation of two single-station systems or servers to ensure data
consistency in safety-related applications. Should a malfunction occur,
clients can be automatically switched to the intact server. more
|
| WinCC/ProAgent |
Adds diagnostic capabilities to the process visualization system. ProAgent
is fully integrated in the SIMATIC diagnostic concept and optimized for the
SIMATIC S7-300 and S7-400 more
|
| SIMATIC Maintenance Station |
Visualizes maintenance information from the automation systems of a plant.
From the controller, through the network components, to switching,
protective and control devices and the drives.
more
|
Options for Plant Intelligence
|
 |
| WinCC/Data Monitor |
for displaying and evaluating current process status conditions and
historical data on any office PCs using Internet- capable standard tools
more
|
| WinCC/Connectivity Pack and WinCC/Connectivity Station |
for accessing historical data of the WinCC archive system via OPC HDA or
OLE-DB and for transferring/acknowledging messages via OPC A&E more
|
| WinCC/IndustrialDataBridge |
enables linking to external databases, office applications and IT-systems
via OLE-DB and OPC DA by employing a configurable standard software more
|
| WinCC/Process Monitor |
is employed for the collection, aggregation, analysis and storage of process values
and messages providing an online quality analysis for the optimization of production.
more
|
| WinCC/Downtime Monitor |
for detecting and analyzing in machine-oriented or line-oriented production
facilities in order to derive Key Performance Indicators of a plant .
more
|
Options for SCADA Expansions
|
 |
| WinCC/User Archives |
allows the application of user archives, in which related data is stored in data records.
WinCC and its automation partners (e.g. a SIMATIC S7 PLC) can write to these data records and
exchange them among one another.
more
|
Options for Tracking and Validation 
|
 |
| WinCC/Audit |
is for monitoring changes in operator activities in runtime operation as well as for recording project changes at the engineering stage
with the help of Audit trails and Project Versioning
more
|
| WinCC/Change Control |
is a subset of WinCC/Audit to track changes of a WinCC project during Engineering including document management and project versioning.
more
|
| SIMATIC Logon |
for a central, cross-plant user management, integrated in Windows User mangement providing various security mechanisms on administrator and user level.
Starting with WinCC V7 SIMATIC Logon is part of the WinCC basic software.
more
|
Options for batch processes
|
 |
| SIMATIC Batch for WinCC |
offers a solution for the implementation of batch processes in the process industry.
SIMATIC BATCH for WinCC is offered as a bundle that includes both the SIMATIC BATCH as well as the WinCC components.
more
|
Options for System expansion
|
 |
| WinCC/IndustrialX |
uses ActiveX technology for process visualization.
Configuration wizards make it easier to generate your own standard presentations. more
|
| WinCC/ODK (Open Development Kit) |
describes opened programming interfaces which can be used to access data and functions of the configuration and runtime system.
more
|
| Additional information: |
"SIMATIC WinCC - Process Visualization using Plant Intelligence" -
Download
of brochure
|
|
|