| PM-OPEN IMPORT offers the possibility to import the WinCC flexible
archives(data logs, alarm logs and audit trails) automatically into the
WinCC system. Thus these data can be archived for a long time period in a
SQL Server database format of a central SIMATIC WinCC System while WinCC
flexible uses CSV files for archiving. Of course the original timestamps of
WinCC flexible are obtained. As soon as the data is imported, the WinCC
standard functionality can be used to display and evaluate the data. In
this way SIMATIC meets the reqirements for a safe, central long-time
archiving of relevant data throughout the entire automation environment
(from panels close to the machine up to a central SCADA system) as
they are defined in the FDA regulations as well as in EU regulation
178/2002.
|