PM-OPEN EXPORT - SIMATIC HMI - Siemens  |   11/22/2008 0:34 AM  
Hide Images  |  Print

PM-OPEN EXPORT:
Exporting Process data

 
PM-OPEN EXPORT offers a flexible and economical solution for exporting process data and archive data from SIMATIC WinCC into freely designed, independent  text files (ASCII, CSV format as well as HTML and XML format, etc.).

 


 
Functionality

PM-OPEN EXPORT can export to any local or shared network storage media.  Text files in HTML format allow an information system to be built up on the basis of Internet/Intranet.
PM-OPEN EXPORT runs in the background after configuration, i.e. the process data and archive data is transferred automatically to text files without the user’s intervention. Data export can be initiated cyclically, time-controlled or event-controlled. Additionally the data export can be initiated manually.
A decisive advantage is the flexible and individual design of the target file. This can include, for example, static text and timestamps in addition to the exported data
PM-OPEN EXPORT is suitable for use in redundant WinCC configurations.
 

Further Information:
 
Adress

Siemens AG
WinCC Competence Center Mannheim
Dynamostr. 4
68165 Mannheim

Phone +49-621-456-3269
Fax +49-621-456-3334
E-mail WinCCAddon.automation@siemens.com
Internet www.siemens.com/process-management