PM-CONTROL is an industry-neutral recipe
system for the easy creation and management of recipes (product-specific
setpoint data). Use of the integrated, flexible job control permits
recipes with setpoint quantity specifications to be transferred
automatically or manually to the connected automation systems.
Alternately, recipe selection can also be made directly from a WinCC
screen using an ActiveX Control (OCX).

Functionality
Integrated "assistants" provide the user with the best
possible support for the operator control and reduce training time
to an absolute minimum. For an economical solution to both simple
and complex tasks, PM-CONTROL is available in the versions: Compact,
Standard, and Professional. The openness of PM-CONTROL permits easy
connection to higher-level host systems (e.g. MRP systems) at the
operational production control levels.
|