PM-ANALYZE - SIMATIC HMI - Siemens  |   12/05/2008 0:00 PM  
Hide Images  |  Print

PM-ANALYZE
Analysis of Alarm and Process data

 
Localization of error sources or weak points in technical plants, reduction of plant standstill and maintenance times, and timely recognition of the effects of wear and tear are just a few reasons for the use of PM-ANALYZE.
The goal is to utilize the analyzed potential for correction and gradually improve plant productivity and product quality.

 

 
Functionality

The message and process value archive of WinCC forms the data basis for the analysis functions of PM-ANALYZE. In addition to the standard analysis functions (e.g., fault analysis, operation analysis, and process value analysis), the user can integrate individual analysis functions using a user interface. The analysis results are provided in graphic or tabular form, or they can be further processed directly in MS Excel. In addition to PM-ANALYZE for the configuration and evaluation of analyses there are also PM-ANALYZE clients for decentralized analysis evaluation.

 

Further Information:
 
Adress

Siemens AG
WinCC Competence Center Mannheim
Dynamostr. 4
68165 Mannheim

Phone +49-621-456-3269
Fax +49-621-456-3334
E-mail WinCCAddon.automation@siemens.com
Internet www.siemens.com/process-management