| Advantages of DCC TranslationEditor in detail: Safety
for configuring engineers
The structure and formats of the export files are unchanged while being
edited. The header, lines, variables and source language are protected from
being deleted. Con-figuring engineers can easily import the translated text
in their WinCC projects.
Increased efficiency and convenience for translators
DCC TranslationEditor clearly displays the source language of the
configuration next to the desired target language in table form. The system
displays text formats like bold, italic, underscored or flashing. The
tabular display and convenient functions like find/replace, undo/redo allow
you to keep even comprehensive configurations under control.
Can be used on a global basis
The translation tool has been internationalized on a consistent basis. It
runs on all Microsoft operating systems, in all languages. The highlight of
DCC TranslationEditor is automatic export and writing of csv and xls export
files at the push of a button. This means that you no longer have to carry
out conversion or reconfigure computer settings that are both highly
error-prone and take a large amount of time and effort. It is possible to
switch the user interface online between German, English and Chinese. With
the help of the integrated DCC InputEditor, you can also easily edit Asian
projects in Chinese, Japanese or Korean.
|