WinCC Add-ons - SIMATIC HMI - Siemens  |   12/05/2008 0:39 PM  
Hide Images  |  Print

WinCC Premium Add-ons

Expand SIMATIC WinCC by employing quality tested Add-on products

The main SCADA functions are already part of the WinCC basic Software, yet it can be expanded by WinCC options and WinCC Add-ons to meet your individual requirements.
WinCC Premium Add-ons are developed by the respective providers on their own initiative and have to pass compatibility tests with the WinCC basic system at the Siemens Test-Center.
A first level support is guaranteed by A&D Customer Support. Functionality testing and further support are part of the partners duties. Further support for the WinCC Add-Ons is provided by the respective product suppliers, who are also the point of contact for questions regarding the integration of the product into an automation solution.

The WinCC-Premium Add-ons at a glance:

Connectivity
Process Management
Diagnostics and Maintenance
Industry and technology solutions
Configuration tools

Connectivity

Historian CONNECT ALARM
transfers alarms and events from WinCC and WinCC flexible stations to the SIMATIC IT Historian
 more
PM-OPEN EXPORT
offers the user flexible and economical solutions for vertical systems integration within companies
more
PM-OPEN IMPORT
offers the possibility to import the WinCC flexible archives(data logs, alarm logs and audit trails) automatically into the WinCC system.
more
PM-OPEN TCP/IP
represents a flexible and cost-effective solution for the connection of computer systems (MRP, laboratory, logistic and quality management systems, etc.) to the automation and process control levels
more
WinCC OPC Alarm & Event Client
transfers alarms and events from any compliant OPC Alarm & Event (AE) server to the WinCC alarm system.
more

Process Management

PM-ANALYZE
Localization of error sources or weak points in technical plants, reduction of plant standstill and maintenance times, and timely recognition of the effects of wear and tear.
more
PM-CONTROL
is an industry-neutral recipe system for the easy creation and management of recipes with an integrated job control.
more
PM-QUALITY
provides the user with a modular and industry-neutral archiving system for job or batch-related acquisition of process and production data
more
ShutDown WinCC
enables WinCC Runtime to be exited and operator stations shut down in a controlled manner in combination with a UPS
more

Diagnostics and Maintenance

Alarm Management
makes it possible to transmit alarms or messages from WinCC to Mobile Phones, pagers or WebPads automatically
more
PM-MAINT
is an industry and technology-neutral maintenance planning tool for use in the preventive maintenance close to production facilities.
more
System Diagnostics
provides the operators and the service personnel with a quick and com­pre­hensive view over the status of the connected CPUs and peripheral devices.
more

Industry and technology solutions

ACRON 6 for WinCC
Long-term archiving and logging for small to medium-sized systems in water and sewerage technology.
more
B.Data
B.Data is a modular industry-independent energy management and operation information system for industrial plants
more
Sm@rtLib HVAC
Regulating and component modules for heating, ventilation and air-conditioning systems.
more
WinCC powerrate
provides the basis for a continuous improvement process in that it delivers detailed information on energy consumption and costs.
more

Configuration tools

DCC TranslationEditor
is a tool with integrated security and globalization features for translating and maintaining multilingual projects.
more
Additional information:
PDF Download "Premium Add-ons for Simatic WinCC flexible and WinCC "
Download of catalog, PDF file approx. 4.8 MB