| Products - SIMATIC HMI - Siemens | 12/05/2008 11:46 AM | ||
Hide Images |
Print
|
|
|
WinCC flexible - Products and licensesScalable concerning quantities and price, depending on your requirements
and tasks you can purchase corresponding licenses of the WinCC flexible
basic software |
|||||||||||||||||||||||||||||||
|
|
WinCC flexible Engineering SW |
|
|
WinCC flexible Runtime SW |
|
|
WinCC flexible Asia |
|
|
Powerpacks |
|
|
Options |
|
|
Update-Service and special licenses |
Only process variables count as PowerTags that have a process connection
to the controller. Apart from this, variables without a process link,
constant limit values of variables as well as (up to 4000) messages are
available as additional performance.
![]()
For customers and applications on the Asian market there is a special
Asian version of WinCC flexible Standard and WinCC flexible Advanced. It
supports the languages English, Chinese (simplified and traditional),
Japanese and Korean.
Powerpacks allow you to increase the number of useable PowerTags. As your
application grows, so does WinCC flexible. Start off with the smallest tag
count and then add tags via Powerpacks as your requirements increase.
Powerpacks also allow you to upgrade your engineering software to grow from
an initial use of Panels and Multi Panels (in WinCC flexible Standard) to
full deployment of PC solutions (WinCC flexible Advanced).
The
Engineering-SW WinCC flexible Micro cannot be upgraded by powerpacks.
You can obtain individual functional or vertical market extensions to the engineering and runtime software in the form of WinCC flexible options.
| Runtime-Option | Panels | PC-Systems |
| WinCC flexible/Archives | integrated, series 270 and above |
optional |
| WinCC flexible/Recipes | integrated, depending on device |
optional |
| WinCC flexible/Audit | optional for series
270 and above |
optional |
| WinCC flexible/ Sm@rtAccess |
optional for PROFINET versions of 177 devices, series 270 and above | optional |
| WinCC flexible/ Sm@rtService |
optional ab 270er Serie und PROFINET-Varianten der 177er Geräte | optional |
| WinCC flexible/OPC-Server | optional for series 270and above |
optional |
| WinCC flexible/ProAgent | optional for series 270and above |
optional |
| Engineering-Option | ||
| WinCC flexible/ ChangeControl | optional for WinCC flexible Advanced | |
Software Update Service
The Update Service for SIMATIC WinCC flexible offers the possibility to
subscribe to Software Updates
at a special price..
further information about the Software Update Service
HMI-Complete systems
SIMATIC HMI offers complete systems with a freely configurable Panel PC and
WinCC flexible Runtime software in a package. These packages save you
considerable expenses in comparison with the costs of the separate
components.
further information about HMI-Complete systems
Trainer Packages
In the context of the program Siemens Cooperates with Education you can
purchase trainer packages at special conditions.
|
|
For further information
about WinCC flexible Engineering SW see the online catalogue |
|
|
|
|
|
For further information
about WinCC flexible Runtime SW see the online catalogue |