| Engineering SW - SIMATIC HMI - Siemens | 11/22/2008 0:40 AM | ||
Hide Images |
Print
|
|
|
SIMATIC WinCC flexible Engineering SW
|
|
||||||||
| The engineering software is based on the latest
software technology and contains a range of editors and tools for different
configuration tasks. On this page:
Configuration toolsSimple and convenient user interface |
||||||||||
|
||||||||||
|
Using the Project Wizard, for example, you can create a basic
project, including navigation and system screens, using just a few user
default settings. The system uses dialogs to navigate you through to choose
the desired objects and to create the project at the push of a button.. |
||||||||||
![]() Fig. Selecting Hardware componets of a project using the project wizzard |
||||||||||
Graphic configuration makes it easier to carry out complex configuration
tasks like defining motion paths or creating screen navigation.![]() Fig. Graphic configuration of a motion path with WinCC flexible ES Table-based editors make it easier to create and edit objects of the same type, e.g. for variables, texts or messages Convenient find and replace functions allow you to carry out a project- wide search for objects, to carry out central rewiring of variables and to find and replace texts. Apart from this, the cross reference list gives you direct access to all the objects in the project. Handling graphics in different formats is much easier. Using a graphics browser, you can display supplied graphics and your own pictures, process them and integrate them in a project screen using Drag & Drop. If you want to process the image, the system automatically starts the associated external editor. |
||||||||||
Faceplate technologyWinCC flexible has a large number of basic and enhanced objects and
graphics that are scalable and can be dynamized;you can use these objects in
your pictures. The Symbol Factory, for example, contains a large number of
general and vertical market representations with different colour depths.
Apart from this, you can combine project-specific faceplates from simple
picture objects and store them in the library.
You can use faceplates without needing to invest a lot of time and effort
in wiring, since they can be linked with structured data types. Each time
you use the faceplate in a picture, you only need to configure one structure
variable of the same data type on the faceplate to establish the complete
link. |
||||||||||
ScriptingAs standard, WinCC flexible offers a large number of dynamic options for objects. However, if you want to be even more flexible, in projects with 270 Series Panels and above you have available VBScript, which is a powerful and easy to learn script language based on Visual Basic. You can immediately leverage your Visual Basic knowledge. The IntelliSense function allows you to quickly program accesses to runtime objects and to simply establish control sequences within the script. Script debugging is possible during engineering using the Simulator and, if required, at runtime.
Import- und Export functionsYou can export any configured messages from a project to CSV
files. These exported data can be expanded externally (with
MS Excel, for example) and reimported in a project. Reuse reduces
configuration effort for new projects. All properties of a
message will be imported. A test routine ensures that there
are no messages with the same message number in the target
project. You can use the export-import function to exchange
message texts that are to be set up in several languages with
translators. |