|
WinCC flexible/ProAgent
Reliable process diagnostics
|
|
|
|

Saving costs frequently yields significant increases in productivity.
In this context, the focus is more and more on preventive maintenance.
The most important factor is to eliminate disturbances as quickly as possible
while deploying as few personnel as possible.
Ideally, the operating staff should deal with some of the preventive maintenance
work. The operating staff is on-site, is familiar with working processes and
can intervene quickly. This saves time and costs. This is exactly the situation
in which ProAgent supports you in quickly identifying disturbances.
|
 |
optional for HMI
devices from series 270 upwards and PC-systems under WinCC flexible
Advanced
|
|
|
|
|
Process diagnostics with WinCC flexible/ProAgent

SIMATIC WinCC flexible/ProAgent enables precise process diagnostics for machines and
plants. Thanks to complete integration in the world of SIMATIC process solution on the basis of STEP
7, S7-PDIAG and S7-GRAPH Engineering Tools as well as the SIMATIC S7-300/-400
and WinAC control systems. The system supports all the link types of the SIMATIC S7 Protocol
Suite.
|
|
|
|
Benefits
- Selective and fast process diagnostics in plants and machines
that are controlled and monitored by SIMATIC S7 / WinAC and SIMATIC WinCC flexible
- Reduced downtimes, increased machine and plant availability
- A universal and standardized diagnostics concept for different
SIMATIC components with diagnostics
by means of standard screens
- No additional configuration effort for the diagnostics functionality
due to automatic generation of diagnostics-relevant parts for the
controller and HMI
- Unloading the controller with regard to memory required and
program execution times
|
|
|
|
If a process disturbance occurs, ProAgent determines in conjunction with the S7-PDIAG/S7-GRAPH Engineering
Tools information about the location of the fault and its cause and supports elimination of the fault. This
means that WinCC flexible/ProAgent is an integral component of Totally Integrated
Automation (TIA) for increasing productivity and reducing the lifecycle costs with a minimum engineering
effort.
Additional information
"SIMATIC WinCC flexible -
Flexibility in every HMI application"
Download of brochure
 |
 |
For further information see the Online-catalogue |
|
|
|