| You just have to separate the operating unit from the
computing unit, attach the Remote Kit to the operating unit and reconnect
it with the computing unit by using the delivered cables. This way you
can realize PC-based solutions for visualization and control tasks under
conditions that require a decentralized configuration, e.g. when mounting
a PC onto a cantilevered swivel where etreme acceleration may occur
and less weight is recommended.
The Remote-Kit fits all PC 677 devices and can be ordered in
different options with a 24 V DC or 110/220V AC power supply and cables
from 5 to 30m.
|