HMI Packages - SIMATIC HMI - Siemens  |   12/05/2008 0:05 PM  
Hide Images  |  Print

HMI Packages
Runtime SW bundled with a Panel PC

No matter if you run SIMATIC WinCC flexible or SIMATIC WinCC: The platform for Operator stations and servers are Standard PCs and the decision to employ an office or Industry PC depends on the environmental conditions.
For applications close to the machine a SIMATIC Panel PC is the best choice.
 
 Panel PC und Runtime Software im Paket - die HMI packages

Therefore SIMATIC HMI offers complete systems with a freely configurable Panel PC and HMI Runtime software in a package:

  • easy to order
  • saving you expenses in comparison with the costs of the separate components
  • always a hardware that meets the requirements of SIMATIC HMI-Software
  • fully tested systems