Multi Panels with stainless steel fronts - SIMATIC HMI - Siemens  |   12/05/2008 8:41 AM  
Hide Images  |  Print

Multi Panels INOX - Devices with stainless steel front panels for food and beverage industry

A dairy is not a steel mill.
What sounds like a matter of course is reflected in special regulations and specifications for plants and machines in food and beverage industry. SIMATIC HMI offers customized versions of its operator interfaces for this industry. The devices are modified in more than just one aspect to meet the requirements not only of the operation in dairies.
Multi Panel MP370 15 inch Touch INOX - To enlarge please click on the picture
Click to zoom
Highlights
  • Rugged, stainless steel fronts with a highly polished surface for easy cleaning
  • Optimized frame design for liquid run-off
  • Minimized grooves and joints and enhanced resistance against common cleaning agents and disinfectant
  • Non-migrating sealing material impervious to food splatter, and a shatterproof display to avoid food contamination
  • Field-proven functionality of the SIMATIC HMI standard products

MP 277 10" Touch INOX

  • 10,4" TFT-Display
  • Resolution 640 x 480 pixels 64K colors
  • Resistive analog Touch
  • User memory 6 MB
  • MPI-, Profibus-DP-, Ethernet- and USB-interfaces on board
  • Windows CE
  • Protection rating IP 66K, NEMA 4, 4X, 12 (front), IP 20 (rear)
  • Configuration with WinCC flexible Standard or higher
  • Front panel: 335 x 275 mm (W x H)
  • Installation cutout: 309 x 260 mm (W x H)
  • Depth: 61 mm

MP 370 15" Touch INOX

  • 15,1" TFT-Display
  • Resolution: 1024 x 768 Pixels
  • 256 colors
  • Resistive analog Touch
  • User memory 12 MB
  • MPI-, Profibus-DP-, Ethernet- and USB-interfaces on board
  • Windows CE
  • Protection rating IP 66, NEMA 4X, NEMA 12 (front), IP 20 (rear)
  • Configuration with WinCC flexible Standard or höher or ProTool
  • Front panel: 400 x 310 mm (W x H)
  • Installation cutout: 368 x 290 mm (B x H)
  • Depth: 69 mm
Additional Information:
"SIMATIC Panels - Operator panels to suit every requirement"-Download of brochure
PDF Download
English 1.5 MB
PDF Download
francais 4,3 MB
PDF Download
español 3,5 MB
PDF Download
italiano 3,5 MB
For further information see the online catalog