Highlights - SIMATIC HMI - Siemens  |   11/24/2009 8:42 PM  
Hide Images  |  Print

 

SIMATIC Mobile Panels
Overview of the Highlights

  • Rugged design for industrial application: Protection rate IP65 for the whole device, extremely vibration resistant.
  • Ergonomic and compact with low weight.
  • Reliable operation with proven safety concept.
  • Flexible application through simple re-plugging during running operation.
  • Short device ramp-up time after docking
  • Complete HMI Functionality
  • Configuration with WinCC flexible Compact or higher.
  • Can be used all over the world: 32 languages can be configured (with Asian and Cyrillic fonts)

 

Rugged construction for use in industry 
The dual-wall construction and the round form of the housing make the Mobile Panels exceptionally stable.They incur no damage even after falling from a height of 5 feet. The stop button is provided with a special "protective shroud". Unintentional release of this safety function and the risk of destruction, even if the Mobile Panel is dropped, are thus minimized. 
With their dust-proof and jet-water-proof housing of degree of protection IP 65 SIMATIC Mobile Panels are designed to meet rough industrial conditions.The entire system, including connection box and connection cable, meets high demands for ruggedness.

Perfected safety concept
The Mobile Panel has two enabling buttons, each with three switch positions to ensure the protection of personnel and machine in critical situations.The enabling buttons are integrated in the handle at the back.All safety-relevant elements are implemented twice in accordance with safety standards.

Device models 2 and 3 of the Mobile Panel 177 possess a two-circuit stop pushbutton, which can be looped into an emergency shutdown circuit and be force-locked upon activation.

Compact and ergonomic
The unit design is committed to operating convenience and ergonomics. The light weight, easy to operate compact design makes the Mobile Panel easy to carry. It enables different holding and gripping positions,and all operating elements are optimally accessible, permitting effortless operation over longer periods by both right-handed and left-handed operating personnel.

Full HMI functionality
The Windows CE operating system of SIMATIC Mobile Panels provides the basis for diverse functionality and innovative operating concepts.They offer:full graphics capability with 256 colors, bars, input-output fields, softkeys, text and graphics lists, password protection, event system, trends, recipe handling and much more.  

 

Efficient configuring with SIMATIC WinCC flexible compact
SIMATIC Mobile Panels, with their mobile operating capability,complement the SIMATIC HMI family of stationary Panels. A complete product line ready to meet all HMI needs is now available. 
All new SIMATIC operating units are configured with the Windows-based configuration software WinCCflexible .The Mobile Panel 177 can be configured with the help of low-priced WinCC flexible compact package.

Easy data exchange via Multi Media Card (MMC)
Safe yet easy to access the Multi Media-Card slot is placed inside the bottom of the device for easy backup and restore of configuration and user data as well as download of recipes.

Integral part of SIMATIC
It goes without saying that SIMATIC Mobile Panels make use of the advantages of Totally Integrated Automation (TIA) for the reduction of engineering costs. Thus, for example, accessing the STEP 7 database avoids multiple inputs.