Flat Panel Monitors - SIMATIC HMI - Siemens  |   12/03/2008 10:32 PM  
Hide Images  |  Print

SIMATIC Flat Panel Monitors - Brilliant LCD-Monitors for industrial applications

SIMATIC Flat Panels are fully industrial LCD monitors with bright TFT displays that can be connected to any SIMATIC PC and almost all standard PCs.
The TFT LCD is protected by a scratch-resistant, anti-reflective mineral glass screen and also available with an optional touch-sensor for the direct process control.

SIMATIC Flat Panel 17 inch Touch - To enlarge please click on the picture
Click to zoom
Highlights:
Standard variants
  • Bright TFT display with a large viewing angle
  • Available as pure display or with optional touch screen
  • 5 m maximum distance to computing unit
  • VGA and DVI-D interfaces
  • 24V and 120/240V power supply
  • Suited to installation in the machine, in control cabinets, consoles and gantries or in 19" racks.
  • Protection rate IP65/NEMA 4 (front when mounted)
  • Vibration load during operation 1 g
  • Shock load during operation 5 g

Additional Features of Extended Variants

  • 30 m maximum distance to computing unit
  • 2 USB-Interfaces on the back of the device
  • Background lighting can be dimmed
  • Combined power supply: 24V(DC) and 100-240V (AC)
  • Certificates for ship building
  • Possible Inclination for mounting in a console extended to 70°

Device variants

SIMATIC Flat Panel 12 inch/ 12 inch Touch

  • 12,1" TFT- color display, 800 x 600 pixels
  • Mounting dimensions: 368 x 290 x 49 mm (W x H x D)
  • Dimensions of  front panel : 400 x 310 mm (W x H)

SIMATIC Flat Panel 15 inch / 15 inch Touch

  • 15,1" TFT-color display, 1024 x 768 Pixel
  • Mounting dimensions: 450 x 290 x 51mm (W x H x D)
  • Dimensions of  front panel : 483 x 310 mm (W x H)

SIMATIC Flat Panel  17 inch/ 17 inch Touch

  • 17,1" TFT-color display, 1280 x 1024 pixels
  • Mounting dimensions: 450 x 380 x 53 mm (W x H x D)
  • Dimensions of  front panel : 483 x 400 mm (W x H)

SIMATIC Flat Panel  19 inch / 19 inch Touch

  • 19,1" TFT-color display, 1280 x 1024 pixels
  • Mounting dimensions: 450 x 380 x 53 mm (W x H x D)
  • Dimensions of  front panel : 483 x 400 mm (W x H)
Additional information:
"SIMATIC PCs - Rugged powerful industrial PCs" - Download of brochure
PDF Download
English 2.5 MB
PDF Download
francais 1,5 MB
PDF Download
español 2,6 MB
PDF Download
italiano 2,6 MB
For further information see the Online Catalog