Open Platform Program - SIMATIC HMI - Siemens  |   12/05/2008 0:17 PM  
Hide Images  |  Print

Open Platform Program

The Windows CE-based platforms and SIMATIC WinCC flexible or ProTool bring the openness and flexibility of the PC world to panels and Multi Panels as well.

The Open Platform Program offers diverse options for effectively implementing software functionality required by individual customers.

SIMATIC WinCC flexible or ProTool, the standard configuration software, together with the open operating system Windows CE and a broad spectrum of hardware platforms opens up a tremendous number of potential modules for customized software solutions.
  

Basically, the following options exist: 
  • Inclusion of new configuration functions using SIMATIC WinCC flexible or ProTool
  • Addition of  ActiveX objects to the program 
  • Integration of additional software applications that run parallel to WinCC flexible or ProTool 
  • Porting of your own or third-party software applications to the panel hardware
 
Download of product-brief
For further information see the  Online-catalogue