Embedded
Panel PC - SIMATIC HMI - Siemens  |   12/05/2008 0:16 PM
 
Hide Images  |  Print

Embedded Panel PC

HMI solutions on the basis of a Panel PC with the operating system Windows XP Embedded particularly lend themselves to the following two situations, where

  • Limited space conditions require an ultra-compact Panel PC solution
  • Protection against manipulations to the software and changes to the configuration enjoy the highest priority
   
   
SIMATIC HMI already offers the standard Panel PC 477, whose low mounting depth – the result of the fanless and hard-drive-less design – accommodates the first application scenario.

For this PC as well as the higher-performance Panel PC 677, SIMATIC Customized Automation offers a configuration with Windows XP Embedded tailored to machine constructors, which can also include customer-specific software installations.

 Additional Information

For further information see the Online Catalog