Operator Stations - SIMATIC HMI - Siemens  |   12/05/2008 0:32 PM  
Hide Images  |  Print

Practical Enclosure Concept -
for SIMATIC Panels and SIMATIC Panel PCs

SIMATIC HMI operator stations are designed and optimized for the installation directly at the machine or in cabinets. Compact construction resulting in low mounting depths as well as a high degree of protection (IP65) in the installed state distinguish the devices. For special applications and specific requirements, e.g. in the food industry, customized device fronts and selected rear-machine-section models are available. 
System configurations and environmental conditions may also dictate a remote operator station, for which special control enclosures or installation cabinets need to be designed and built.
 

Here it is helpful to resort to the hardware development and manufacture competence of a turnkey solution provider. The SIMATIC HMI Customized Products group offers both and knows the requirements asked of an operator station down to the last detail. With a SIMATIC HMI operator station, you receive SIMATIC HMI devices that are optimally embedded into functionally constructed enclosure systems.

The Advantages / Your Benefits:

  • Pre-configured HMI solutions for SIMATIC HMI Panels and Panel PCs can be ordered ·
  • Rugged, field-tested construction 
  • Ergonomic, technically tested and certified 
  • Safe operation even in adverse environmental conditions 
  • Specific industry versions possible 
  • Highest availability and long product life
Examples of implemented Operator Stations:

based on Panels and Multi Panels
based on Panel PCs
 

  Additional Information
"SIMATIC HMI operator stations- SIMATIC Panels and Panel PCs with an ideal housing concept"- Download of brochure

English 0,7 MB

francais 0,7 MB

español 0,7 MB

italiano 0,7 MB