|
It becomes everything but nebulous, when WinCC and Oracle provide transparency
and efficiency for inventory control.
Electronic industrial automation and information processing are the core
activities of the company Unitechnik Cieplik & Poppek GmbH of Wiehl
Bohmig.
For a manufacturer of copper stock, the Unitechnik specialists
implemented a warehouse logistics system with approximately 300 storage spaces
on four levels for coils weighing up to 15 tons each.
The system UniWare NT combines an Oracle database application and SIMATIC
WinCC under a common interface. Inventory control and visualization functions
are distributed among two independent Primergy servers that communicate with
onsite clients. |
 |
The system is capable of managing the inventory according to
the chaotic order principle, ensuring optimum performance and throughput. The
inventory management level is connected to the plant control computer as well
as to the field level of the shelf operator devices via TCP/IP or PROFIBUS.
|
|
|