Case studies - WinAC MP for thermal treatment installations - SIMATIC HMI - Siemens  |   11/23/2008 1:59 PM  
Hide Images  |  Print
"Soft power in a hot environment" -
 Multi-Panel based Soft-PLC for thermal treatment installations

 
Since industrial furnaces possess few wearing parts and mechanically can last over 50 years, the control aspect lends itself especially to modernization and retrofitting. Here, the Thermic Service SA  (Switzerland) employs its monitoring and control concept EasyTherm, which is available in the versions Pico, Lite and Pro. Especially innovative is the middle version EasyTherm Lite, which comes with a software-based PLC as standard.  Multi-Panel based Soft-PLC for thermal treatment installations
The system convinces with its security of a hard drive-less concept designed for industrial environments, extensive application memory, investment protection in the engineering area, use of standard devices, clear operation at the SIMATIC MP 370 Touch and lowered costs compared to a hardware solution.
 
Download of case study, approx. 0.1 MB, published in insight 1/2004